IESNA:LM-63-2002
[TEST]P956817
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39606
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6177.8 5800.1 5472.5 5084.8 4697.1 4457 4372 4384.5 4457 4549.6
4982.3 6325.4 8506.4 10692.4 12903.4 14596.7 16092.3 17267.9 18470.9 19243.8
19301.3 18343.4 14063.9 12253.1 10194.7 6928.2 4292 3391.5 2278.5 1200.5
600.3 455.2 290.1 170.1 67.5 0 0
6177.8 5852.7 5525 5139.8 4747.2 4504.6 4414.5 4407 4469.5 4554.6
4887.2 6052.8 8148.7 10604.8 12725.8 14489.1 16042.3 17385.4 18511 19403.9
19604 18813.6 14679.2 12563.2 10602.3 7370.9 4569.6 3519.1 2356.1 1260.6
700.3 550.3 375.2 245.1 160.1 37.5 0
6177.8 5845.2 5537.5 5172.4 4789.7 4552.1 4452 4432 4472 4549.6
4767.2 5622.6 7418.4 9762 12035.5 14061.4 15897.3 17468 18843.6 19989.1
20409.3 20061.7 18753.6 14744.2 12365.6 9124.2 5725.1 4121.9 2998.9 1753.3
1180.5 975.4 852.9 710.3 487.7 85 0
6177.8 5880.2 5585.1 5267.4 4924.7 4669.6 4557.1 4512.1 4527.1 4587.1
4694.6 5139.8 6330.4 8256.3 10547.3 12835.9 15089.4 17242.9 19168.8 20561.9
21407.3 21522.3 20897 19811.5 18035.7 14984.3 12235.6 9394.3 6297.9 2916.3
1480.7 975.4 737.8 487.7 192.6 0 0
6177.8 5892.7 5645.1 5377.5 5099.8 4887.2 4759.7 4709.7 4702.1 4749.7
4829.7 4994.8 5525 6718.1 8556.4 10737.4 13176 15689.7 18185.8 20284.3
21812.5 22637.8 22670.4 22067.6 21249.7 20131.7 18568.5 15874.7 11810.4 7133.3
3046.4 1060.5 442.7 247.6 97.5 7.5 0
6177.8 5942.7 5722.6 5537.5 5337.4 5177.4 5089.8 5049.8 5044.8 5082.3
5154.9 5259.9 5480 5970.2 6968.2 8508.9 10524.8 12825.9 15232 17618
19889.1 21812.5 23270.6 23858.4 23915.9 23888.4 23918.4 23243.1 20126.7 14306.5
7978.6 2686.2 682.8 252.6 62.5 5 0
6177.8 5992.7 5825.2 5705.1 5610.1 5547.5 5535 5557.5 5602.6 5662.6
5752.6 5877.7 6040.3 6310.4 6760.6 7530.9 8729 10339.7 12155.6 14106.4
16227.4 18420.9 20556.9 22487.8 24193.5 25591.7 27054.9 28515.5 28488 24013.5
14911.8 6315.4 1645.8 465.2 140.1 10 0
6177.8 6060.3 5960.2 5902.7 5895.2 5930.2 6002.7 6127.8 6247.9 6392.9
6588 6785.6 6983.2 7250.8 7601 8143.7 8984.1 10164.6 11547.8 13181
15041.9 16902.7 18841.1 20686.9 23068 25519.2 28495.5 31294.3 32699.9 31019.2
24456.2 13338.6 3736.7 795.4 170.1 12.5 0
6177.8 6135.3 6100.3 6135.3 6207.8 6327.9 6480.5 6660.5 6830.6 7020.7
7228.3 7438.4 7661 7956.1 8343.8 8906.6 9686.9 10774.9 12128 13696.3
15589.6 17605.5 19851.6 22295.2 24943.9 27887.7 30994.2 33918 35423.7 33925.5
26702.2 12303.1 2613.7 677.8 140.1 12.5 0
6177.8 6132.8 6122.8 6167.8 6255.4 6395.4 6570.5 6740.6 6938.2 7120.8
7325.8 7525.9 7756 8031.2 8428.8 9001.6 9799.5 10890 12270.6 13963.9
15884.8 17990.7 20286.8 22835.4 25551.7 28540.5 31657 34443.2 35686.3 33530.3
25171.5 10244.7 1988.4 527.7 105 10 0
6177.8 6182.8 6222.8 6360.4 6528 6755.6 7030.7 7305.8 7578.5 7853.6
8121.2 8408.8 8716.5 9131.7 9736.9 10512.3 11462.7 12673.3 14123.9 15749.7
17485.5 19286.3 21232.2 23070.5 24756.3 26184.5 27290 27627.6 26397.1 22562.8
14476.6 4249.4 772.9 237.6 60 20 0
6177.8 6205.3 6280.4 6430.4 6645.5 6915.7 7213.3 7525.9 7833.6 8113.7
8386.3 8651.5 8934.1 9279.2 9691.9 10252.2 10997.5 11905.4 12923.4 13976.4
15041.9 16114.9 17155.3 17978.2 18408.4 18413.4 18020.7 17130.3 15299.5 12708.3
8246.3 2768.8 617.8 202.6 77.5 30 0
6177.8 6210.3 6302.9 6452.9 6675.5 6928.2 7195.8 7453.4 7671 7836.1
7931.1 7991.1 8011.2 8041.2 8101.2 8198.7 8458.9 9011.6 9711.9 10397.2
10845 11050 11010 10452.3 9226.7 7606 5807.7 3806.7 2216 1195.5
640.3 282.6 117.6 47.5 17.5 2.5 0
6177.8 6225.3 6280.4 6385.4 6463 6505.5 6510.5 6410.4 6227.8 5915.2
5475 4924.7 4299.5 3669.2 3061.4 2493.6 1985.9 1643.3 1523.2 1508.2
1523.2 1513.2 1360.6 1078 770.4 515.2 342.7 260.1 215.1 175.1
135.1 85 35 15 5 0 0
6177.8 6227.8 6215.3 6130.3 5947.7 5670.1 5292.4 4747.2 4034.3 3206.5
2433.6 1800.8 1343.1 1100.5 1013 995.5 982.9 967.9 942.9 915.4
872.9 780.4 642.8 500.2 385.2 305.1 242.6 190.1 147.6 110.1
72.5 35 15 5 0 0 0
6177.8 6192.8 6060.3 5740.1 5257.4 4629.6 3774.2 2836.3 2035.9 1478.2
1183 1055.5 977.9 912.9 855.4 807.9 782.9 755.3 730.3 705.3
665.3 595.3 505.2 410.2 322.6 257.6 207.6 160.1 120.1 82.5
42.5 20 7.5 0 0 0 0
6177.8 6147.8 5842.7 5307.4 4562.1 3636.7 2571.2 1758.3 1313.1 1160.5
1085.5 1015.5 927.9 822.9 715.3 625.3 557.8 527.7 547.8 577.8
577.8 542.7 480.2 400.2 315.1 250.1 195.1 152.6 112.6 75
47.5 20 7.5 0 0 0 0
6177.8 6130.3 5677.6 4917.2 3901.8 2701.2 1763.3 1308.1 1188 1123
1055.5 960.4 847.9 727.8 612.8 515.2 435.2 395.2 377.7 372.7
375.2 375.2 365.2 332.7 292.6 250.1 210.1 167.6 135.1 107.5
80 47.5 10 0 0 0 0
6177.8 6122.8 5542.5 4642.1 3436.6 2203.5 1448.2 1233.1 1165.5 1103
1018 907.9 787.9 665.3 560.3 472.7 417.7 387.7 367.7 350.2
332.7 317.6 305.1 290.1 270.1 242.6 207.6 175.1 150.1 122.6
90 55 10 0 0 0 0
6177.8 6092.8 5420 4394.5 3073.9 1880.9 1318.1 1210.6 1153 1080.5
988 885.4 775.4 655.3 550.3 472.7 425.2 400.2 382.7 367.7
347.7 332.7 315.1 297.6 275.1 237.6 190.1 162.6 135.1 107.5
75 35 5 0 0 0 0
6177.8 6090.3 5382.5 4302 2926.3 1760.8 1278.1 1200.5 1148 1070.5
975.4 880.4 777.9 665.3 557.8 475.2 430.2 405.2 385.2 370.2
355.2 337.7 317.6 295.1 262.6 212.6 155.1 130.1 105 77.5
50 17.5 0 0 0 0 0
6177.8 6095.3 5359.9 4264.4 2863.8 1723.3 1278.1 1198 1143 1068
970.4 875.4 777.9 662.8 555.3 472.7 430.2 405.2 387.7 372.7
357.7 337.7 317.6 295.1 260.1 205.1 150.1 127.6 100 75
45 15 0 0 0 0 0
